(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Centering Lens Holder: Single Lens Stable Operation Focusing Type

Centering Lens Holder: Single Lens Stable Operation Focusing Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,592,929VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Can be used for optical system constructions. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.

 
Part Number
FJ513A-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

13,592,929 VND

1 Piece(s) 11 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Adjustment axis YZ-Axis Applicable Wrench Diameter(φ) 20

Please check the type/dimensions/specifications of the part FJ513A-20 in the Centering Lens Holder: Single Lens Stable Operation Focusing Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FJ513A-20 trong chuỗi Centering Lens Holder: Single Lens Stable Operation Focusing Type.