(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used for the construction of optical systems.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable Diameter (φ) |
---|---|---|---|---|---|---|
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4.0 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4.5 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4.6 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 5.0 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 5.2 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 5.6 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 6.0 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 6.3 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 6.5 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 7.0 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 7.2 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 7.5 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 7.8 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 8.0 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 8.2 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 9.0 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 9.9 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 11.0 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 11.2 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 11.8 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12.0 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12.8 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 13.4 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 13.5 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 13.8 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 14.0 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 14.1 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 14.3 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 14.4 | ||
12,120,286 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 14.5 |
Loading...Tải…
Adjustment axis | YZ-Axis |