(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Precision cross motion holder (□ 45 type)

Precision cross motion holder (□ 45 type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,728,543VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A holder with a through hole of ø14 mm that can support and fix various types of adapter, and finely adjust them in the YZ axes and Yzθyθz axes. Delivers both in terms of thinness and high precision movement.

[Features]
· V-groove rails and cross rollers are used for the guide. Boasts a thickness of just 16 mm (YZ part) and high precision movement.

 
Part Number
F03-1
F03-1E
F03-1ER
F03-1H
F03-1HR
F03-1R
F03-3
F03-3E
F03-3ER
F03-3H
F03-3HR
F03-3R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFine Movement Method Operation Screw Locations Adjustment axis

13,317,521 VND

1 Piece(s) 8 Day(s) or more 10Micrometer HeadRegularYZ-Axis

12,728,543 VND

1 Piece(s) 8 Day(s) or more 10Feed screw (P=0.25mm)RegularYZ-Axis

12,728,543 VND

1 Piece(s) 8 Day(s) or more 10Feed screw (P=0.25mm)ReversedYZ-Axis

13,317,521 VND

1 Piece(s) 8 Day(s) or more 10Fine Pitch Micrometer Head (P=0.25mm)RegularYZ-Axis

13,317,521 VND

1 Piece(s) 8 Day(s) or more 10Fine Pitch Micrometer Head (P=0.25mm)ReversedYZ-Axis

13,317,521 VND

1 Piece(s) 8 Day(s) or more 10Micrometer HeadReversedYZ-Axis

17,460,632 VND

1 Piece(s) 8 Day(s) or more 10Micrometer HeadRegularY, Z, θy, θz axes

16,871,654 VND

1 Piece(s) 8 Day(s) or more 10Feed screw (P=0.25mm)RegularY, Z, θy, θz axes

16,871,654 VND

1 Piece(s) 8 Day(s) or more 10Feed screw (P=0.25mm)ReversedY, Z, θy, θz axes

17,460,632 VND

1 Piece(s) 8 Day(s) or more 10Fine Pitch Micrometer Head (P=0.25mm)RegularY, Z, θy, θz axes

17,460,632 VND

1 Piece(s) 8 Day(s) or more 10Fine Pitch Micrometer Head (P=0.25mm)ReversedY, Z, θy, θz axes

17,460,632 VND

1 Piece(s) 8 Day(s) or more 10Micrometer HeadReversedY, Z, θy, θz axes

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Height of Holder(mm) 30.5