(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Resin ring

Resin ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      162,491VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A product for fixing lenses and mirrors to holders by the manufacturer.
· Note that this product has been designed exclusively for holders from the manufacturer.
· Note that even when the diameters are the same, the shapes can differ depending on the product.

 
Part Number
F99-1
F99-2
F99-3
F99-4
F99-6
F99-7
F99-8
F99-9
F99-10
F99-11
F99-12
F99-13
F99-14
F99-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Holder

162,491 VND

1 Piece(s) 8 Day(s) or more 10F40-10

162,491 VND

1 Piece(s) 8 Day(s) or more 10F40-12.7

176,961 VND

1 Piece(s) 4 Day(s) or more 10F40-15

162,491 VND

1 Piece(s) 9 Day(s) or more 10F40-20

162,491 VND

1 Piece(s) 4 Day(s) or more 10F40-25

162,491 VND

1 Piece(s) 7 Day(s) or more 10F40-30

162,491 VND

1 Piece(s) 9 Day(s) or more 10F40-35

162,491 VND

1 Piece(s) 8 Day(s) or more 10F40-38.1

176,961 VND

1 Piece(s) 4 Day(s) or more 10F40-40

162,491 VND

1 Piece(s) 4 Day(s) or more 10F40-50

162,491 VND

1 Piece(s) 4 Day(s) or more 10F40-50.8

162,491 VND

1 Piece(s) 8 Day(s) or more 10F40-60

162,491 VND

1 Piece(s) 8 Day(s) or more 10F40-76.2

162,491 VND

1 Piece(s) 8 Day(s) or more 10F40-80

Loading...Tải…

  1. 1