(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fixed-type (handle type) cross clamp

Fixed-type (handle type) cross clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,397,618VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A cross clamp for heavy loads.
· Poles or rods can be orthogonally connected.
· Fixing is done using split clamping.
· Features a slitted fixing section. Twist the clamp section to securely fix the object.
· There are three types available for different combinations of applicable diameters.

 
Part Number
A45-13N
A45-14N
A45-15N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Rod Dia.
(φ)

2,397,618 VND

1 Piece(s) 8 Day(s) or more 1012-12

2,403,519 VND

1 Piece(s) 9 Day(s) or more 1012-20

2,403,519 VND

1 Piece(s) 9 Day(s) or more 1020-20

Loading...Tải…

  1. 1