(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Intermediate Ring

Intermediate Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      450,215VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A part used for rod stands. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.

 
Part Number
A30N-1
A32-A
A33-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Rod Dia.
(φ)

450,215 VND

1 Piece(s) 9 Day(s) or more 108

460,701 VND

1 Piece(s) 4 Day(s) or more 1012

464,685 VND

1 Piece(s) 4 Day(s) or more 1020

Loading...Tải…

  1. 1