(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Upward Operation Mirror Holder

Small Upward Operation Mirror Holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,067,293VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A top operated mirror holder with excellent stability and operability. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.

 
Part Number
FM533-25.4
FM533-25.4B
FM533-25.4N
FM533-25.4NB
FM533-30
FM533-30B
FM533-30N
FM533-30NB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSUseed Mirror Diameter
(φ)
Types

7,119,674 VND

1 Piece(s) 9 Day(s) or more 1025/25.4Three-point fixed type, standard

7,119,674 VND

1 Piece(s) 9 Day(s) or more 1025/25.4Three-point fixed type, 45° incident supported

7,708,850 VND

1 Piece(s) 9 Day(s) or more 1025/25.4Screw Ring Type, Standard

7,708,850 VND

1 Piece(s) 9 Day(s) or more 1025/25.4Screw ring type, 45° incident supported

7,067,293 VND

1 Piece(s) 10 Day(s) or more 1030Three-point fixed type, standard

7,119,674 VND

1 Piece(s) 9 Day(s) or more 1030Three-point fixed type, 45° incident supported

7,652,031 VND

1 Piece(s) 9 Day(s) or more 1030Screw Ring Type, Standard

7,652,031 VND

1 Piece(s) 9 Day(s) or more 1030Screw ring type, 45° incident supported

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fine Movement Method Feed screw P=0.25 Adjustment axis θy, θz axes