(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Thin, lightweight, and rust-proof. Can be used for constructing a linear and low-optical axis optical experiment system using a dedicated carrier. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.
Part Number |
---|
A16-50 |
A16-100 |
A16-200 |
A16-400 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length L (mm) |
---|---|---|---|---|---|---|
920,057 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 50 | ||
1,510,019 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 100 | ||
2,397,618 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 200 | ||
3,581,673 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 400 |