(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power meter holder

Power meter holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,009,809VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A holder for fixing commercially available power meter sensors.
· Mainly for fixing rectangular power meter sensors. Constructed so that the sensor will not shift, even when the sensor cable is pulled.
· Fixing is done using a method of sandwiching with screws from the top.
· Sensors that can be fixed are of limited availability.
· Can be directly mounted onto bases with the rods removed.

 
Part Number
F117
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,009,809 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part F117 in the Power meter holder series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần F117 trong chuỗi Power meter holder.