(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Aluminum bread-board (handle for A64)

Aluminum bread-board (handle for A64)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,607,592VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Laboratory units can be configured in saving space installations by placing on existing laboratory benches. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.

 
Part Number
A64-2T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

1,607,592 VND

1 Piece(s) 4 Day(s) or more 10

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part A64-2T in the Aluminum bread-board (handle for A64) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A64-2T trong chuỗi Aluminum bread-board (handle for A64).