(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
High-strength straight miter gear, with induction hardened tooth part. Module 2.5 / 2.75 / 3.0 / 3.5 / 3.75 / 4.0 / 4.5 / 5.0. Hole diameter ground finish. Keyway slotted and tapped, so can be installed immediately.
Part Number |
---|
MGHEQUAL20 |
MGHEQUAL22 |
MGHEQUAL25A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Module | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Screw | Keyway (width × depth) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|
1,129,806 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.75 | 10.8 | 20 | M6 | 6×2.8 | 21 | ||
869,400 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 12 | 22 | M6 | 6×2.8 | 22 | ||
869,396 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 12 | 25 | M8 | 8×3.3 | 22 |
Loading...Tải…
Shape | Miter Gear | Number of Teeth(Teeth) | 20 | Gear Ratio | 1 |
---|---|---|---|---|---|
Material | Steel | Heat Treatment | High frequency | Ground Tooth | No |
Shaft Bore Config. | Keyway | Surface Treatment | No | Accuracy(* New JIS) | Class 4 |
Shaft Bore Tolerance | H7 | Pilot Hole Product, Completed Product | Finished product (shaft hole grinding finish) | Material (Details) | S45C |