(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Urethane Resin Bumper for Pipe Frames

Urethane Resin Bumper for Pipe Frames
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      200,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is urethane resin bumper mounted on pipe frames. Inner diameter: ⌀28

Drawing

Urethane Resin Bumper for Pipe Frame, drawing

Product Specifications

Materials: Urethane resin

Part Number
JB-641
JB-642
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAccessory Material Accessory Color Specifications

383,006 VND

1 Piece(s) 15 Day(s) or more 10Urethane PlasticDark grayUrethane Plastic Hamper

200,000 VND

1 Piece(s) 9 Day(s) or more 10Elastomer resinGrayElastomer resin bumper

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Plug Style Type Accessory Applicable Pipe Dia.(φ),(Squre) 27.5
Accessory Type Bumper Operating Environment Standard