(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Optional Parts [Drip-Proof Cap] FK-2725□-C-060

Optional Parts [Drip-Proof Cap] FK-2725□-C-060
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,584,455VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Useful in environments where liquid such as oil scatters. This product is to be used facing upward. Facing side or downward will not provide effective drip prevention. Sold in package with the main unit.

[Features]
· Please use when operating in environments in which oil may spatter.
· Please be sure to use with the cap facing upward.
· When used sideways or facing downward, its drip-proof effect is diminished.

Part Number
FK-2725H-C-060
FK-2725L-C-060
FK-2725M-C-060
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable body

3,584,455 VND

1 Piece(s) 21 Day(s) or more 10FK-2725H-C

3,584,455 VND

1 Piece(s) 21 Day(s) or more 10FK-2725L-C

3,584,455 VND

1 Piece(s) 21 Day(s) or more 10FK-2725M-C

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body/Related Parts Related Components Body Material Steel Full Length(mm) 50
O.D.(Ø) 30