(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Optional Parts (Stopper Nut) OP-020EB

Optional Parts (Stopper Nut) OP-020EB
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      289,840VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product prevents bottoming (resistance generating when the stroke end is mechanically impacted) from directly acting on the end of the damper. Be sure to use it when there is no external stopper.

[Features]
· Adjust to stop 1 mm before the stroke end, and fix firmly with the main body nut.

Part Number
OP-020EB-C
OP-020EB-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFull Length
(mm)
Cap

330,496 VND

1 Piece(s) 4 Day(s) or more 1047Available

289,840 VND

1 Piece(s) 4 Day(s) or more 1030No

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body/Related Parts Related Components Body Material Steel Diameter of Screw with External Damper Shape(mm) M20