(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
UltraSpring control loading at two-points: Load @ Standard Height and Load @ Allowable Height (= height @ compressed length). Therefore, UltraSpring maintain their load characteristics closer to their calculated life based on these general allowable maximum deflections.
[Accurate Quality Control]
All UltraSpring products manufactured by Accurate Inc. have lot numbers and full traceability.
Part Number |
---|
C291 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
321,385 VND | 5 Piece(s) | 4 Day(s) or more | 10 | 110 | 26.8 | 32 | 46.08 | 1.549 | 73.01~107.00 | 99.05 | SUS304WPB | 2.6 | Grounded | 12 | 71.4 | 59.82 | 29.4 | 31.2 | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part C291 in the Ultra Spring Compression Coil Spring series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C291 trong chuỗi Ultra Spring Compression Coil Spring.
Part Number |
---|
C104 |
C105 |
C106 |
C292 |
C293 |
C294 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,650 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 11 | 2.6 | 3 | 4 | 0.098 | ~1.50 | 0.69 | SUS304WPB | 0.2 | Not Grounded | 8.5 | 6 | 0.49 | 2.8 | 1.9 | - | ||
11,980 VND | 1 Piece(s) | Same day | 10 | 16 | 3.54 | 4 | 4.57 | 0.069 | ~1.50 | 0.78 | SUS304WPB | 0.23 | Not Grounded | 8.5 | 8.86 | 0.49 | 3.77 | 2.2 | - | ||
6,873 VND | 1 Piece(s) | Same day | 10 | 6 | 1.6 | 2 | 2.88 | 0.314 | ~1.50 | 0.98 | SUS304WPB | 0.2 | Not Grounded | 9.5 | 4.12 | 0.59 | 1.8 | 2.1 | - | ||
195,110 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 78 | 15.4 | 20 | 44.03 | 3.089 | 73.01~107.00 | 104.93 | SUS304WPB | 2.3 | Grounded | 16 | 57.7 | 62.76 | 17.7 | 36.8 | - | ||
87,816 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 44 | 15.4 | 20 | 25.49 | 5.776 | 73.01~107.00 | 106.89 | SUS304WPB | 2.3 | Grounded | 9.5 | 33 | 63.74 | 17.7 | 21.85 | - | ||
146,523 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 28 | 15.4 | 20 | 16.67 | 9.611 | 107.01~150.00 | 108.85 | SUS304WPB | 2.3 | Grounded | 6.5 | 21.2 | 65.7 | 17.7 | 14.95 | - |