(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ Chain growth triggers reduced transmission efficiency
・ It accelerates the wear of chains and sprockets, and shortens their lifespan
・ KANA Tightmaster has a standard idler and is an automatic tension type with a built-in spring
Part Number |
---|
TMB35 |
TMB40 |
TMB50 |
TMB60 |
TMB80 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Tight Master No. |
---|---|---|---|---|---|
2,174,738 VND | 1 Piece(s) | 11 Day(s) or more | 35 | ||
2,206,695 VND | 1 Piece(s) | 6 Day(s) or more | 40 | ||
2,270,838 VND | 1 Piece(s) | 6 Day(s) or more | 50 | ||
2,402,035 VND | 1 Piece(s) | 6 Day(s) or more | 60 | ||
2,653,245 VND | 1 Piece(s) | 11 Day(s) or more | 80 |