(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ It is a chain tensioning device that can be easily and severely adjusted by using eccentric pins.
・ The manufacturer recommends using a tight holder to increase the transmission efficiency of the chain and to maintain the lifespan of the chain.
Part Number |
---|
THB35 |
THB40 |
THB50 |
THB60 |
THB80 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Tight holder No. |
---|---|---|---|---|---|
1,248,635 VND | 1 Piece(s) | 11 Day(s) or more | 35 | ||
1,195,830 VND | 1 Piece(s) | 6 Day(s) or more | 40 | ||
1,200,211 VND | 1 Piece(s) | 6 Day(s) or more | 50 | ||
1,226,505 VND | 1 Piece(s) | 6 Day(s) or more | 60 | ||
1,433,773 VND | 1 Piece(s) | 6 Day(s) or more | 80 |
Loading...Tải…
Set | Main Body Only |