(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It is maintenance-free and automatically maintains the proper tension at all times, increasing the performance and lifespan of the chain drive.
[Features]
・ The span box SB2 type has a large surface pressure of the chain guide for high-load transmission of No.80 and No.100 chains
Part Number |
---|
SB21001H |
SB21001L |
SB2801H |
SB2801L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Part Name No. | Load classification L: light load H: heavy load |
---|---|---|---|---|---|---|
10,265,073 VND | 1 Piece(s) | 11 Day(s) or more | 100 | H: Heavy load | ||
10,265,073 VND | 1 Piece(s) | 11 Day(s) or more | 100 | L: Light load | ||
11,557,925 VND | 1 Piece(s) | 11 Day(s) or more | 80 | H: Heavy load | ||
11,204,533 VND | 1 Piece(s) | 11 Day(s) or more | 80 | L: Light load |
Loading...Tải…
Number of chain rows | 1 |