(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mounting Nut for Use with Faster Carrier Chains

Mounting Nut for Use with Faster Carrier Chains
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      63,316VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

KANA dedicated mounting nut for acceleration / carrier chain use.

[Features]
· Acceleration / carrier chain use aluminum frame series has drive and shape designed for stable chain running · With a nut groove allowing for free mounting of return part, leg part, stopper, sensor, etc.
· Chain dedicated aluminum frame, and aluminum side frame are treated with alumite, strong against rust, good in appearance, with dedicated return guide, bracket and mounting nut standardized, making design easier.

 
Part Number
M5NT20
M6NT20
M8NT25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFemale Screw Diameter

63,316 VND

1 Piece(s) 11 Day(s) or more M5

73,590 VND

1 Piece(s) 6 Day(s) or more M6

76,823 VND

1 Piece(s) 11 Day(s) or more M8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components