(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
KANA guide bracket for acceleration / carrier chain use
[Features]
· Acceleration / carrier chain use aluminum frame series has drive and shape designed for stable chain running · With a nut groove allowing for free mounting of return part, leg part, stopper, sensor, etc.
· Chain dedicated aluminum frame, and aluminum side frame are treated with alumite, strong against rust, good in appearance, with dedicated return guide, bracket and mounting nut standardized, making design easier.
Part Number |
---|
CZ3GBAL |
CZ4GBAL |
CZ5GBAL |
CZ6GBAL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Chain Used (Display other than JIS) |
---|---|---|---|---|---|
210,291 VND | 1 Piece(s) | 11 Day(s) or more | CZ3,CY3 | ||
226,913 VND | 1 Piece(s) | 11 Day(s) or more | CZ4,CY4 | ||
265,158 VND | 1 Piece(s) | 11 Day(s) or more | CZ5,CY5 | ||
283,881 VND | 1 Piece(s) | 11 Day(s) or more | CZ6,CY6 |
Loading...Tải…
Type | Related Components |