(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Aluminum Frame for Faster Carrier Chains, Type 4

Aluminum Frame for Faster Carrier Chains, Type 4
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,537,686VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Acceleration / carrier chain use aluminum frame series is designed in consideration of stable running of the chain, treated with alumite, strong against rust and good in appearance.

 
Part Number
C4AFT
CZ4AFS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(m)
Types

3,537,686 VND

1 Piece(s) 8 Day(s) or more 3Aluminum Extrusions

7,712,405 VND

1 Piece(s) 8 Day(s) or more 4Aluminum frame with steel rail

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Chain Guide Material Aluminum Chain Used (Display other than JIS) CZ4,CY4