(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless chain

Stainless chain
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      61,238VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ All parts of the stainless steel chain are made of SUS304.
・ It can be used in places where it is exposed to chemical corrosion such as acidity and alkalinity, water or steam, and in high and low temperature atmospheres

 
Part Number
25-SUSJL
25-SUSOL
35-SUSJL
35-SUSOL
40-SUSJL
40-SUSOL
50-SUSJL
50-SUSOL
60-SUSJL
60-SUSOL
80-RPSUSJL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Number Only joining link

61,238 VND

1 Piece(s) 6 Day(s) or more 25-SUSJL (Joint Link)

66,576 VND

1 Piece(s) 11 Day(s) or more 25-SUSOL(Offset Link)

63,428 VND

1 Piece(s) 6 Day(s) or more 35-SUSJL (Joint Link)

93,708 VND

1 Piece(s) 6 Day(s) or more 35-SUSOL(Offset Link)

70,998 VND

1 Piece(s) 6 Day(s) or more 40-SUSJL (Joint Link)

101,278 VND

1 Piece(s) 11 Day(s) or more 40-SUSOL(Offset Link)

80,160 VND

1 Piece(s) 9 Day(s) 50-SUSJL (Joint Link)

105,995 VND

1 Piece(s) 11 Day(s) or more 50-SUSOL(Offset Link)

93,708 VND

1 Piece(s) 6 Day(s) or more 60-SUSJL (Joint Link)

124,323 VND

1 Piece(s) 11 Day(s) or more 60-SUSOL(Offset Link)

137,368 VND

1 Piece(s) 11 Day(s) or more 80-RPSUSJL (Joint Link)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Chains Material Stainless Steel