(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Air-only type with emphasis on cost-effectiveness and torque. The manufacturer accept orders for unit design and manufacturing. The manufacturer design and manufacture various "applications" to meet the diversifying needs of users, including clean transport mechanisms based on "Magtran."
Part Number |
---|
FB26-C-AS-P12 |
FB26-P-AS-P15 |
FB35-C-AS-P15 |
FB35-C-AS-P15L |
FB35-C-AS-P20 |
FB35-P-AS-P15 |
FB45-C-AS-P20 |
FB45-C-AS-P20L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | O.D. (φ) | Orthogonal / parallel | Magnetized direction | Holder hole diameter (φ) |
---|---|---|---|---|---|---|---|---|---|
997,090 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 26 | Orthogonal type | Standard | 12 | ||
997,090 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 26 | Parallel Type | Standard | 15 | ||
1,347,034 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 35 | Orthogonal type | Standard | 15 | ||
1,347,034 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 35 | Orthogonal type | Left torsion | 15 | ||
1,347,034 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 35 | Orthogonal type | Standard | 20 | ||
1,347,034 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 35 | Parallel Type | Standard | 15 | ||
2,246,890 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 45 | Orthogonal type | Standard | 20 | ||
2,246,890 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 45 | Orthogonal type | Left torsion | 20 |