(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ribstar G (rubber V ribbed belt)

Ribstar G (rubber V ribbed belt)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      709,401VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Belt combining high transmission V-belt with flexibility a flat belt.

[Features]
· High transmission capacity can be obtained (transmission capacity per unit width is increased by 35 to 50% over standard V belt).
· High speed transmission is possible.
· (Belt is lightweight, with reduced heat generation).
· Allows smooth transmission, with low noise and less vibration.
· High transmission efficiency achieved (about 98% transmission efficiency under normal usage conditions)
· Allows for compact design.
· Maintenance-free with long service life.

Part Number
4PK1030
4PK1150
4PK1180
4PK1220
4PK1250
4PK650
4PK775
4PK825
4PK875
4PK900
4PK925
4PK950
4PK975
5PK1060
5PK1120
5PK1550
5PK800
5PK825
5PK875
6PK1030
6PK1060
6PK1280
6PK1360
6PK2650
6PK730
7PK1320
8PK1320
10PK1950
12PK750
200J5
320J7
330J3
350J5
360J5
550J5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSThickness
(mm)
Belt-shaped Belt length
(Inch)
Belt effective circumferential length
(mm)
Number of Track(s)

1,096,318 VND

1 Piece(s) 4 Day(s) or more 105PK-10304 Rows

1,156,514 VND

1 Piece(s) 4 Day(s) or more 105PK-11504 Rows

1,187,596 VND

1 Piece(s) 10 Day(s) or more 105PK-11804 Rows

1,217,104 VND

1 Piece(s) 4 Day(s) or more 105PK-12204 Rows

1,218,284 VND

1 Piece(s) 4 Day(s) or more 105PK-12504 Rows

886,178 VND

1 Piece(s) 4 Day(s) or more 105PK-6504 Rows

947,598 VND

1 Piece(s) 4 Day(s) or more 105PK-7754 Rows

972,188 VND

1 Piece(s) 4 Day(s) or more 105PK-8254 Rows

1,007,007 VND

1 Piece(s) 4 Day(s) or more 105PK-8754 Rows

1,008,187 VND

1 Piece(s) 4 Day(s) or more 105PK-9004 Rows

1,036,515 VND

1 Piece(s) 4 Day(s) or more 105PK-9254 Rows

1,037,695 VND

1 Piece(s) 4 Day(s) or more 105PK-9504 Rows

1,066,220 VND

1 Piece(s) 4 Day(s) or more 105PK-9754 Rows

1,666,411 VND

1 Piece(s) 4 Day(s) or more 105PK-10605 Rows

1,702,017 VND

1 Piece(s) 4 Day(s) or more 105PK-11205 Rows

2,041,359 VND

1 Piece(s) 9 Day(s) or more 105PK-15505 Rows

1,389,233 VND

1 Piece(s) 4 Day(s) or more 105PK-8005 Rows

1,435,659 VND

1 Piece(s) 4 Day(s) or more 105PK-8255 Rows

1,478,150 VND

1 Piece(s) 10 Day(s) or more 105PK-8755 Rows

1,625,100 VND

1 Piece(s) 4 Day(s) or more 105PK-10306 Rows

1,677,231 VND

1 Piece(s) 4 Day(s) or more 105PK-10606 Rows

1,836,967 VND

1 Piece(s) 9 Day(s) or more 105PK-12806 Rows

1,929,228 VND

1 Piece(s) 4 Day(s) or more 105PK-13606 Rows

3,069,415 VND

1 Piece(s) 9 Day(s) or more 105PK-26506 Rows

1,350,283 VND

1 Piece(s) 10 Day(s) or more 105PK-7306 Rows

2,488,896 VND

1 Piece(s) 9 Day(s) or more 105PK-13207 Rows

2,502,469 VND

1 Piece(s) 4 Day(s) or more 105PK-13208 Rows

3,993,407 VND

1 Piece(s) 9 Day(s) or more 105PK-195010 Rows

2,644,698 VND

1 Piece(s) 9 Day(s) or more 105PK-75012 or more slots

788,286 VND

1 Piece(s) 10 Day(s) or more 103.8J205085 Rows

1,027,859 VND

1 Piece(s) 9 Day(s) or more 103.8J328137 Rows

709,401 VND

1 Piece(s) 4 Day(s) or more 103.8J338383 Rows

883,270 VND

1 Piece(s) 9 Day(s) or more 103.8J358895 Rows

886,024 VND

1 Piece(s) 9 Day(s) or more 103.8J369145 Rows

1,079,400 VND

1 Piece(s) 9 Day(s) or more 103.8J5513975 Rows

Loading...Tải…

  1. 1