(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
High rigidity with high precision pin and dry metal to minimize backlash.
[Features]
· The rigidity of each component is very high, and backlash extremely small due to high precision pin and dry metal.
· As it is universal type, the shaft reaction force due to installation error is extremely small.
· With damping effect due to sliding friction surface of pin and dry metal.
Part Number |
---|
CPU-46-A-16B-16B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Allowable Torque Range (N•m) | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,297,796 VND | 1 Piece(s) | 24 Day(s) or more | 10 | 20.01~50.00 | 16 | 16 | 46 | 54 | 2001~4000 | High torsional rigidity / High Torque / High accuracy / Low Inertia Moment | 25 | 3000 | 0.41~1.0 | 0.5 | 4 | 5.33×10-5 |
Loading...Tải…
Type | Standard Type | Body Material | Aluminum | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -30::100 |
Please check the type/dimensions/specifications of the part CPU-46-A-16B-16B in the Paraflex CPE· CPU Model series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPU-46-A-16B-16B trong chuỗi Paraflex CPE· CPU Model.
Part Number |
---|
CPE-19-3B-6.35B |
CPE-19-3B-6B |
CPE-19-3B-7B |
CPU-46-A-16B-18B |
CPU-46-A-16B-20B |
CPU-46-A-16B-22B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Allowable Torque Range (N•m) | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,226,803 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 0.05~1.00 | 3 | 6.35 | 19 | 19.4 | 4001~10000 | Small / Low Inertia Moment / High accuracy / High Torque / High torsional rigidity | 0.4 | 6000 | 0.02~0.2 | 0.2 | 1 | 0.69×10-6 | ||
1,226,803 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 0.05~1.00 | 3 | 6 | 19 | 19.4 | 4001~10000 | Small / Low Inertia Moment / High accuracy / High Torque / High torsional rigidity | 0.4 | 6000 | 0.02~0.2 | 0.2 | 1 | 0.69×10-6 | ||
1,226,803 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 0.05~1.00 | 3 | 7 | 19 | 19.4 | 4001~10000 | Small / Low Inertia Moment / High accuracy / High Torque / High torsional rigidity | 0.4 | 6000 | 0.02~0.2 | 0.2 | 1 | 0.69×10-6 | ||
3,297,796 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 20.01~50.00 | 16 | 18 | 46 | 54 | 2001~4000 | Low Inertia Moment / High accuracy / High Torque / High torsional rigidity | 25 | 3000 | 0.41~1.0 | 0.5 | 4 | 5.33×10-5 | ||
3,297,796 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 20.01~50.00 | 16 | 20 | 46 | 54 | 2001~4000 | Low Inertia Moment / High accuracy / High Torque / High torsional rigidity | 25 | 3000 | 0.41~1.0 | 0.5 | 4 | 5.33×10-5 | ||
3,297,796 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 20.01~50.00 | 16 | 22 | 46 | 54 | 2001~4000 | Low Inertia Moment / High accuracy / High Torque / High torsional rigidity | 25 | 3000 | 0.41~1.0 | 0.5 | 4 | 5.33×10-5 |