(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Paraflex CPE· CPU Model (Part Number)

Paraflex CPE· CPU Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,226,803VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

High rigidity with high precision pin and dry metal to minimize backlash.

[Features]
· The rigidity of each component is very high, and backlash extremely small due to high precision pin and dry metal.
· As it is universal type, the shaft reaction force due to installation error is extremely small.
· With damping effect due to sliding friction surface of pin and dry metal.

Part Number
CPE-19-5B-8B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAllowable Torque Range
(N•m)
Hole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg・m2)

1,226,803 VND

1 Piece(s) 6 Day(s) or more 100.05~1.00581919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Type Body Material Aluminum Application Standard / Servo Motor / Stepping Motor
Operating Temperature Range(°C) -30::100

Please check the type/dimensions/specifications of the part CPE-19-5B-8B in the Paraflex CPE· CPU Model series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPE-19-5B-8B trong chuỗi Paraflex CPE· CPU Model.

Products like this...

Part Number
CPE-19-3B-6.35B
CPE-19-3B-6B
CPE-19-3B-7B
CPE-19-6.35B-6.35B
CPE-19-6.35B-7B
CPE-19-6.35B-8B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAllowable Torque Range
(N•m)
Hole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg・m2)

1,226,803 VND

1 Piece(s) 8 Day(s) or more 100.05~1.0036.351919.44001~10000Small / Low Inertia Moment / High accuracy / High Torque / High torsional rigidity0.460000.02~0.20.210.69×10-6

1,226,803 VND

1 Piece(s) 8 Day(s) or more 100.05~1.00361919.44001~10000Small / Low Inertia Moment / High accuracy / High Torque / High torsional rigidity0.460000.02~0.20.210.69×10-6

1,226,803 VND

1 Piece(s) 8 Day(s) or more 100.05~1.00371919.44001~10000Small / Low Inertia Moment / High accuracy / High Torque / High torsional rigidity0.460000.02~0.20.210.69×10-6

1,226,803 VND

1 Piece(s) 8 Day(s) or more 100.05~1.006.356.351919.44001~10000Small / Low Inertia Moment / High accuracy / High Torque / High torsional rigidity0.760000.02~0.20.210.69×10-6

1,226,803 VND

1 Piece(s) 8 Day(s) or more 100.05~1.006.3571919.44001~10000Small / Low Inertia Moment / High accuracy / High Torque / High torsional rigidity0.760000.02~0.20.210.69×10-6

1,226,803 VND

1 Piece(s) 8 Day(s) or more 100.05~1.006.3581919.44001~10000Small / Low Inertia Moment / High accuracy / High Torque / High torsional rigidity0.760000.02~0.20.210.69×10-6