(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bowman Flexible MM (Part Number)

Bowman Flexible MM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,850,450VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

· MM Models - Metal Coil Spring Couplings BAUMANNFLEX.
· MM Models is a standard coupling type.
· Pilot bore/added work ranges: φ3 ~ 35 mm.
· Hub material: steel SUM24L and stainless steel SUS303.
· Metal coil spring material: Piano wire and stainless steel.
· Hexagon head set screw material: Alloy steel for machine structural use Surface finishing: Black coating.
· MM Models Allowable Angular misalignment 3 degree.
· Application: Vacuum equipment, medical equipment, printing machine.
· MM Models Max. nominal torque: 220 [N.m].
· MM Models Operating temperature: BAUMANNFLEX: -30 to 100 °C

Part Number
MM-12K 9-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

2,983,536 VND

1 Piece(s) 18 Day(s) or more 1091026505.01~10.00High torsional rigidity / High Torque10001~78000Steel100.40.21~0.40120000~+1.01.43×10-5Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Bellows Type Application Standard / Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Allowable Angular Misalignment(deg) 3 Product Category Coupling body Operating Temperature Range(°C) -30::100