(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Element hardness 97JIS A used, designed to use preliminary compression with no backlash. Supports a wide range of applications, from simple servo to general purpose motor with high torque.
[Features]
· Polyurethane elastomer used for element. So, the transmission torque is more than twice that of conventional jaw coupling.
· Design to distribute pre-compression, and so can be used with no backlash. (ALS-Y/R type)
· Power transmission through polyurethane elastomer with rubber elastic force. It has excellent vibration and impact absorption.
Part Number |
---|
ALS-055-R-15-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,436,249 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 15 | 15 | 55 | 78 | 50.01~100.00 | High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 60 | 1 | 0.1 | 0.02~0.2 | 8700 | 0~+1.4 | 1.66×10-4 | Shaft hole processed products | Keyway + Tap hole | d1, d2: old JIS (2-type) |
Loading...Tải…
Type | Jaw Type | Application | Standard / Servo Motor / Stepping Motor / Encoder | Product Category | Coupling body |
---|---|---|---|---|---|
Buffer Material | Polyurethane Resin | Operating Temperature Range(°C) | -30::80 |
Please check the type/dimensions/specifications of the part ALS-055-R-15-15 in the Star Flex ALS-R series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ALS-055-R-15-15 trong chuỗi Star Flex ALS-R.
Part Number |
---|
ALS-014-R-3-5 |
ALS-014-R-3-6 |
ALS-014-R-3-6.35 |
ALS-055-R-15-15H |
ALS-055-R-15-16 |
ALS-055-R-15-16H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
478,815 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 3 | 5 | 14 | 22 | 1.01~3.00 | High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 2 | 1 | 0.1 | 0.02~0.2 | 34100 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
478,815 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 3 | 6 | 14 | 22 | 1.01~3.00 | High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 2 | 1 | 0.1 | 0.02~0.2 | 34100 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
478,815 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 3 | 6.35 | 14 | 22 | 1.01~3.00 | High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 2 | 1 | 0.1 | 0.02~0.2 | 34100 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
1,436,249 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 15 | 15 | 55 | 78 | 50.01~100.00 | High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 60 | 1 | 0.1 | 0.02~0.2 | 8700 | 0~+1.4 | 1.66×10-4 | Shaft hole processed products | Keyway + Tap hole | d1: old JIS (2-type) / d2: new JIS | ||
1,436,249 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 15 | 16 | 55 | 78 | 50.01~100.00 | High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 60 | 1 | 0.1 | 0.02~0.2 | 8700 | 0~+1.4 | 1.66×10-4 | Shaft hole processed products | Keyway + Tap hole | d1, d2: old JIS (2-type) | ||
1,436,249 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 15 | 16 | 55 | 78 | 50.01~100.00 | High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 60 | 1 | 0.1 | 0.02~0.2 | 8700 | 0~+1.4 | 1.66×10-4 | Shaft hole processed products | Keyway + Tap hole | d1: old JIS (2-type) / d2: new JIS |