(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Servo Flex SFC (Part Number)

Servo Flex SFC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,229,300VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

· SFC Model for Servo Coupling
· Application: Servo Motor / Stepping Motor / Encoder.
· Body material: Using aluminum clad in a clear anodized finish.
· Disc members are made of 304 stainless steels.
· Single and double element configurations are available.
· Bores can be configured with clamp, taper-lock, or keyed styles.
· Maximum Rotational Speed Range: 4001 ~ 10000 (r/min).
· Maximum allowable torque: 250 Nm.
· Bore size range: 3 mm to 45mm.
· Backlash: Zero.
· Operating Temperature Range: -30 to 100 °C
· Couplings are precisely assembled using high strength, corrosion resistant fasteners.

Part Number
SFC-040SA2-9.525B-16B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
The size of the tapered adapter
(mm)
Keyway Standard Disc Specifications Allowable Angular Misalignment Detail
(deg)

2,243,980 VND

1 Piece(s) 7 Day(s) or more 109.5251644345.01~10.001010.020.02~0.2100000.322.98×10-6--Single-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Type of Flat Springs Application Servo Motor / Stepping Motor / Encoder Features High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Small
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Product Category Coupling body Disc Material Stainless Steel Operating Temperature Range(°C) -30::100

Please check the type/dimensions/specifications of the part SFC-040SA2-9.525B-16B in the Servo Flex SFC series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SFC-040SA2-9.525B-16B trong chuỗi Servo Flex SFC.

Products like this...

Part Number
SFC-002DA2-4B-5B
SFC-002DA2-5B-5B
SFC-002SA2-3B-3B
SFC-040SA2-9.525B-17B
SFC-040SA2-9.525B-18B
SFC-040SA2-9.525B-19B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
The size of the tapered adapter
(mm)
Keyway Standard Disc Specifications Allowable Angular Misalignment Detail
(deg)

1,743,535 VND

1 Piece(s) 8 Day(s) or more 104-1215.70.05~1.000.250.50.030.21~0.40-0.080.07 × 10-6--Double-

1,743,535 VND

1 Piece(s) 8 Day(s) or more 10--1215.70.05~1.000.250.50.030.21~0.40-0.080.07 × 10-6--Double-

1,516,328 VND

1 Piece(s) 8 Day(s) or more 10331212.350.05~1.000.250.50.010.02~0.2-0.040.06 × 10-6--Single-

2,243,980 VND

1 Piece(s) 7 Day(s) or more 109.5251744345.01~10.001010.020.02~0.2100000.322.98×10-6--Single-

2,243,980 VND

1 Piece(s) 7 Day(s) or more 109.5251844345.01~10.001010.020.02~0.2100000.322.98×10-6--Single-

2,243,980 VND

1 Piece(s) 7 Day(s) or more 109.5251944345.01~10.001010.020.02~0.2100000.322.98×10-6--Single-