(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
· SFC Model for Servo Coupling
· Application: Servo Motor / Stepping Motor / Encoder.
· Body material: Using aluminum clad in a clear anodized finish.
· Disc members are made of 304 stainless steels.
· Single and double element configurations are available.
· Bores can be configured with clamp, taper-lock, or keyed styles.
· Maximum Rotational Speed Range: 4001 ~ 10000 (r/min).
· Maximum allowable torque: 250 Nm.
· Bore size range: 3 mm to 45mm.
· Backlash: Zero.
· Operating Temperature Range: -30 to 100 °C
· Couplings are precisely assembled using high strength, corrosion resistant fasteners.
Part Number |
---|
SFC-020DA2-6.35B-9B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | The size of the tapered adapter (mm) | Keyway Standard | Disc Specifications | Allowable Angular Misalignment Detail (deg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,679,395 VND | 1 Piece(s) | 24 Day(s) or more | 10 | 6.35 | 9 | 26 | 32.3 | 1.01~3.00 | 2 | 2 | 0.15 | 0.02~0.2 | 10000 | 0.15 | 3.43×10-6 | - | - | Double | 1 (one side) |
Loading...Tải…
Type | Type of Flat Springs | Application | Servo Motor / Stepping Motor / Encoder | Features | High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Small |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
Product Category | Coupling body | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -30::100 |
Please check the type/dimensions/specifications of the part SFC-020DA2-6.35B-9B in the Servo Flex SFC series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SFC-020DA2-6.35B-9B trong chuỗi Servo Flex SFC.
Part Number |
---|
SFC-002DA2-4B-5B |
SFC-002DA2-5B-5B |
SFC-002SA2-3B-3B |
SFC-020DA2-6B-10B |
SFC-020DA2-6B-10B-L32 |
SFC-020DA2-6B-10B-L34 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | The size of the tapered adapter (mm) | Keyway Standard | Disc Specifications | Allowable Angular Misalignment Detail (deg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,743,535 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | - | 12 | 15.7 | 0.05~1.00 | 0.25 | 0.5 | 0.03 | 0.21~0.40 | - | 0.08 | 0.07 × 10-6 | - | - | Double | - | ||
1,743,535 VND | 1 Piece(s) | 8 Day(s) or more | 10 | - | - | 12 | 15.7 | 0.05~1.00 | 0.25 | 0.5 | 0.03 | 0.21~0.40 | - | 0.08 | 0.07 × 10-6 | - | - | Double | - | ||
1,516,328 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 3 | 12 | 12.35 | 0.05~1.00 | 0.25 | 0.5 | 0.01 | 0.02~0.2 | - | 0.04 | 0.06 × 10-6 | - | - | Single | - | ||
1,688,640 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 10 | 26 | 32.3 | 1.01~3.00 | 2 | 2 | 0.15 | 0.02~0.2 | 10000 | 0.15 | 3.43×10-6 | - | - | Double | 1 (one side) | ||
2,246,976 VND | 1 Piece(s) | 15 Day(s) or more | 10 | - | - | 26 | 32.3 | 1.01~3.00 | 2 | - | 0.46 | 0.41~1.0 | - | 0.33 | 0.80 × 10-6 | - | - | Double | - | ||
2,246,976 VND | 1 Piece(s) | 16 Day(s) or more | 10 | - | - | 26 | 32.3 | 1.01~3.00 | 2 | - | 0.46 | 0.41~1.0 | - | 0.33 | 0.80 × 10-6 | - | - | Double | - |