(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Saw Replacement Blade【10 Pieces Per Package】

Air Saw Replacement Blade

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      414,460VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Usable for a variety of applications, from DIY purposes to simple factory work. Recommended for those searching for a value-oriented product [C-Value]

It is a replacement blade for the air saw ASAW

[Specifications]
● Weight (g): 40
Part Number
ABRD-24
ABRD-32
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngModel Number of Threads

414,460 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more For Aluminum, For Resin24

414,460 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more For Metal32

Loading...Tải…

  1. 1

Specifications

1 Pack Unit 10 Sheets
Model NumberUseTPIQuantity
ABRD-24Aluminum, Resin2410
ABRD-32Iron32

Basic InformationThông tin cơ bản

Main Body, Related Products Related Products Model Replacement Blades Mass 40
Pieces 10