(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Powerful nippers

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...Tải…

Details

Specifications of APN-150

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    165
  • With or without Spring
    Included
  • Steel Wire Cutting Performance(φ/mm)
    1.8
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Body
  • Weight(G)
    237
Part Number
APN-150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

283,174 VND

1 Piece(s) Same day

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    165
  • With or without Spring
    Included
  • Steel Wire Cutting Performance(φ/mm)
    1.8
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Body
  • Weight(G)
    237

Product Description

[C-Value] Strong nippers with high cost performance
[Features]
· Grip with afit reduces fatigue during continuous work.
· Springs reduce fatigue during repeated cutting.
[Application]
· Ideal for cutting iron wires and wire.

Specifications of APN-150

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    165
  • With or without Spring
    Included
  • Steel Wire Cutting Performance(φ/mm)
    1.8
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Body
  • Weight(G)
    237
Part Number
APN-150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

283,174 VND

1 Piece(s) Same day

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Specification and price

Specifications

Model NumberIron Wire Cutting Capacity
(mm)
Total Length
(mm)
Weight
(g)
APN-125Ø1.6138183
APN-150Ø1.8165237

Features and Example

More Information

[Specifications]
● Blade Shape: Round Blade
● Spring: Yes