(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Accessories for Arbor Mounted Type End Mill for Shoulder Milling

Accessories for Arbor Mounted Type End Mill for Shoulder Milling
  • Sale
  • Until 31/03/2025
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      67,157VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・These are accessories for arbor mounted type End Mill for Shoulder Milling, regular flute length type.

Part Number
TMS25
TMS25LSALE
TMS35
WMS50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngComponent Name Applicable Cutter

67,157 VND

1 Piece(s) 6 Day(s) or more ScrewsMKEM (Standard Model)

67,157 VND

38,279 VND

1 Piece(s) Same day ScrewsMKEM (Standard / Long Shank)

87,500 VND

1 Piece(s) Available 4 Day(s) or more ScrewsMKEM (Standard / Long Shank)

347,500 VND

1 Piece(s) Available 4 Day(s) or more WrenchMKEM (Standard / Long Shank)

Loading...Tải…

  1. 1