(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Synthetic Diamond Dresser, Polycrystalline Diamond Prism Model

Synthetic Diamond Dresser, Polycrystalline Diamond Prism Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,642,737VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reduces dressing time and increases work efficiency.

Synthetic Diamond Dresser, Economy Polycrystalline Diamond Prism Model:Related Image

Part Number
EDRSP-0.6-10
EDRSP-0.8-10
EDRSP-1-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCarat Equivalent
(clt)

1,642,737 VND

1 Piece(s) 4 Day(s) or more 0.6

2,268,036 VND

1 Piece(s) 4 Day(s) or more 0.8

2,819,148 VND

1 Piece(s) 4 Day(s) or more 1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Diamond Dresser Abrasive material Man-made Diamond Overall Length(mm) 100
Diameter(mm) 10