(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Standard product for removing scratches, rust and blemishes
Part Number |
---|
7558-M-SOFT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,550,002 VND | 1 Piece(s) | Same day |
Loading...Tải…
Model Number | Particle Size (#) | Color | Size |
7557-M-SOFT | 320 | Red | 200 mm x 6 m |
7558-M-SOFT | 600 | Gray |
Sheet Model | Non Woven Fabric (Nylon) | Usage Method | Manual Grinding | Abrasive | Silicon Carbide |
---|---|---|---|---|---|
Particle Size(#) | 600 | Width(mm) | 200 | Length(mm) | 6000 |
Color | Gray | Grade | UF (Ultra Fine) | Finish Equivalent Count | #600 Equivalent |
Use | For Metal Scratch/Rust/Other Deposits Removing |
Please check the type/dimensions/specifications of the part 7558-M-SOFT in the
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy