(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
Cylindrical rod abrasive stone developed for finishing aluminum with heat resistance of 150°C.
[Application]
Also ideal for polishing boss holes and gate holes.
Part Number |
---|
XBCPP-3-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
725,981 VND | 1 Piece(s) | Available | Same day |
Loading...Tải…
Model Number | Diameter D | Total Length L | Heat Resistant Temperature |
XBCPP (#600 Equivalent: Black) | 1 | 50 100 | 150 °C |
1.5 | 50 100 | ||
2 | 50 100 | ||
2.34 | 50 100 | ||
3 | 50 100 |
Product Type | Ceramic Fiber Grindstone | Particle Size(#) | 600 | Total Length L(mm) | 100 |
---|---|---|---|---|---|
Diameter D(mm) | 3 | Color | Black | Upper temperature limit(Degree) | 150 |
Please check the type/dimensions/specifications of the part XBCPP-3-100 in the Ceramic Fiber Stick, Grindstone, Round Bar, Granularity #600 or equivalent (Black) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XBCPP-3-100 trong chuỗi Ceramic Fiber Stick, Grindstone, Round Bar, Granularity #600 or equivalent (Black).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy