(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Grinding Stick: Pack of Flat Sticks with C Abrasive Grains for Rough Hand Finishing【10-20 Pieces Per Package】

Grinding Stick: Pack of Flat Sticks with C Abrasive Grains for Rough Hand Finishing

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,821,029VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specification]
·Stick abrasive stone with high grinding ability.
For rough finish.
·Product type: General grinding wheel

Grinding Stick: Pack of Flat Sticks with C Abrasive Grains for Rough Hand Finishing:Related Image

Part Number
PKSCP-100-6-3-1000
PKSCP-150-13-3-1000
PKSCP-150-13-3-280
PKSCP-150-13-3-600
PKSCP-150-13-5-1000
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
Total Length L
(mm)
Width W
(mm)
Thickness T
(mm)
Quantity/Pack
(Pieces)

2,906,181 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

Available 4 Day(s) or more 10001006320

3,101,359 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Available 4 Day(s) or more 100015013310

1,821,029 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Available 4 Day(s) or more 28015013310

2,751,666 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Available 4 Day(s) or more 60015013310

3,919,185 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Available 4 Day(s) or more 100015013510

Loading...Tải…

  1. 1

Specifications



Grinding Stick: Pack of Flat Sticks with C Abrasive Grains for Rough Hand Finishing:Related Image
Model NumberTotal Length
L
(mm)
Width
W
(mm)
Thickness
T
(mm)
Particle Size (#)
(selection)
Quantity/
Pack
PKSCP 1006315020
280
400
600
800
1000
15013315010
280
400
600
800
1000
135150
280
400
600
800
1000
255150
280
400
600
1000

Selection Guide >>Click here.

Basic InformationThông tin cơ bản

Product Type Grindstone For Molds