(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The ability of this product to ensure superior consistency makes it ideal for precision grinding and microgroove processing
Part Number |
---|
90A1-120-J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,757,552 VND | 1 Piece(s) | Available | Same day |
Loading...Tải…
Model Number | Particle Size (#) (selection) | Outer Diameter D | Thickness T | Hole Diameter H | Thickness U | Type of Abrasive | Abrasive Character | |||||||
Type | 100 | 120 | 150 | 180 | 220 | 320 | 400 | |||||||
Degree of Coupling (selection) | ||||||||||||||
89A | 1 | — | — | — | — | I | I | — | 180 | 6.4 | 31.75 | — | A-type White | Shaping Emphasized |
10 | — | — | — | — | I | I | I | 3.2 | ||||||
* 90A | 1 | J | J | J | J | — | — | — | — | Single Crystal | Sharpness Emphasized | |||
10 | J | J | K | — | — | — | — | 3.2 | ||||||
— | — | — | J/K | — | — | — | ||||||||
9GB | 1 | J | — | — | — | — | — | — | — | Special Grade | Almighty | |||
10 | — | — | K | — | — | — | — | 3.2 | ||||||
TY-C | — | — | — | — | — | — | J | Green Carbon (GC) | Finish Emphasized |
Shape | Flat Type (No. 1) | abrasive grain | 90A | Particle Size(#) | 120 |
---|---|---|---|---|---|
Outer Diameter(mm) | 180 | Thickness(mm) | 6.4 | Hole Diameter(mm) | 31.75 |
Grade | J | Shape | Type 1 | Abrasive Character | Sharpness Emphasis |
Thickness U(mm) | - |
Please check the type/dimensions/specifications of the part 90A1-120-J in the Grindstone for Precision Flat Surfaces (Tyrolit) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 90A1-120-J trong chuỗi Grindstone for Precision Flat Surfaces (Tyrolit).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy