(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electrode Blank Plate Electrode Chrome Copper

Electrode Blank Plate Electrode Chrome Copper

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,170,229VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precipitation hardened copper alloy with 0.4 to 1.2% chrome added to copper. Recommended for spot welding, etc.

Electrode Blank Plate Electrode Chrome Copper: Related Images
Part Number
CUCR-P-100-100-2
CUCR-P-100-100-3
CUCR-P-100-100-4
CUCR-P-100-100-5
CUCR-P-100-100-6
CUCR-P-100-100-8
CUCR-P-100-100-10
CUCR-P-100-100-12
CUCR-P-100-100-15
CUCR-P-100-100-20
CUCR-P-100-100-25
CUCR-P-100-100-30
CUCR-P-100-100-35
CUCR-P-100-100-40
CUCR-P-200-200-2
CUCR-P-200-200-3
CUCR-P-200-200-4
CUCR-P-200-200-5
CUCR-P-200-200-6
CUCR-P-200-200-8
CUCR-P-200-200-10
CUCR-P-200-200-12
CUCR-P-200-200-15
CUCR-P-200-200-20
CUCR-P-200-200-25
CUCR-P-200-200-30
CUCR-P-200-200-35
CUCR-P-200-200-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngT tolerance

1,170,229 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

1,746,794 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

2,323,151 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

2,899,717 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

3,183,907 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

4,190,746 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

4,636,758 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

2,917,183 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

3,596,808 VND

1 Piece(s) Available 8 Day(s) or more ± 2.0

4,789,976 VND

1 Piece(s) Available 8 Day(s) or more ± 2.0

5,983,142 VND

1 Piece(s) Available 8 Day(s) or more ± 2.0

7,176,310 VND

1 Piece(s) Available 8 Day(s) or more ± 2.0

8,369,477 VND

1 Piece(s) Available 8 Day(s) or more ± 2.0

9,562,645 VND

1 Piece(s) Available 8 Day(s) or more ± 2.0

3,797,726 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

4,232,386 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

5,637,204 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

7,042,230 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

8,447,257 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

11,257,309 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

13,998,593 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

11,471,879 VND

1 Piece(s) Available 8 Day(s) or more ±0.2

13,830,787 VND

1 Piece(s) Available 8 Day(s) or more ± 2.0

17,827,231 VND

1 Piece(s) Available 8 Day(s) or more ± 2.0

22,119,544 VND

1 Piece(s) Available 8 Day(s) or more ± 2.0

25,612,568 VND

1 Piece(s) Available 8 Day(s) or more ± 2.0

29,485,365 VND

1 Piece(s) Available 8 Day(s) or more ± 2.0

33,578,960 VND

1 Piece(s) Available 8 Day(s) or more ± 2.0

Loading...Tải…

  1. 1

Specification Table

Electrode Blank Plate Electrode Chrome Copper: Related Images
Model Number
CUCR-P (Plate Electrode)
A Model NumberBT
1001002
3
4
5
6
8
10
12
*15
*20
*25
*30
*35
*40
2002002
3
4
5
6
8
10
12
*15
*20
*25
*30
*35
*40

[ ! ] Sizes where Size T is marked with * have forged black scale
(Other sizes are rolled.)

Electrode blank tolerance
Model NumberSizeChrome Copper
SizeTolerance
CUCR-PSize T2 to 12
*Rolled
±0.2
15 to 40
*Forged
±2.0

Click here for the features of the copper electrode by material >> Copper Electrode Technical Information

 

Basic InformationThông tin cơ bản

Material Chrome Copper (Z3234 2 Models)