(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Arm Clamp【2 Pieces Per Package】

Arm Clamp

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,389,034VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Variable fastening is possible. Have a brass washer and do not damage the table.
Remains steady even during intense vibrations.

Arm Clamp:Related Image
Part Number
AMC3
AMC4
AMC5
AMC6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNo. B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Clamp Range A
(mm)
Mass
(kg)
Applicable Bolt M

2,389,034 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

Available 6 Day(s) or more 333326572303812.493500 ~ 570.57M12

2,746,727 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

Available 4 Day(s) or more 441428385344714.4113580 ~ 671.02M14

3,890,461 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

Available 4 Day(s) or more 5464995100365016.3128700 ~ 821.62M16

5,696,588 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

Available 4 Day(s) or more 65661117122436021.2157820 ~ 952.64M20

Loading...Tải…

  1. 1

Specifications

Arm Clamp:Related Image

1 Pack Unit Pack of 2
Part NumberNo.Applicable
Bolt
Clamp
Range A
BCDEFGHIJWeight
(kg)
AMC3M120 ~ 5733326572303812.493500.58
4M140 ~ 6741428385344714.4113581.02
5M160 ~ 82464995100365016.3128701.62
6M200 ~ 955661117122436021.2157822.64
[ ! ]This product is available in pack units.

More Information


Variable fastening is possible.
Includes a brass washer that will not damage the table.
Remains steady, even during intense vibrations.

Example

Arm Clamp:Related Image