(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Carbide Hand Tap (Part Number)

Carbide Hand Tap

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Carbide Hand Tap
  • Carbide Hand Tap
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      781,751VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Carbide uncoated type hand tap
·Can be used for both blind holes and through holes
·Suitable for mass production tapping of various cast iron

Carbide Hand Tap:Related Image
Part Number
SEC-HT-M8-1.25-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

1,438,598 VND

1 Piece(s) Available 4 Day(s) or more M81.253P70226.24LM485

Loading...Tải…

  1. 1

Specifications

Carbide Hand Tap:Related Image

Model Number
SEC-HT
Nominal
M x P
Chamfer
Lcf
(Selection)
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
M30.51.5

3
LM34611204363.2
M40.7LM35213225374
M50.8LM36016255.5374.5
M61LM36219306374.5
M81.25LM47022356.2485
M101.5LM47524397485.5
[ ! ]M6 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


It can be used both for blind holes and through holes.
Ideal for the mass production tapping of various cast iron.
 

Basic InformationThông tin cơ bản

Thread Types Meter Tool Material Type Carbide Work Material Cast Steel (SC) / Cast Iron (FC) / Rolled Aluminum Material (AL)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None

Please check the type/dimensions/specifications of the part SEC-HT-M8-1.25-3 in the Carbide Hand Tap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SEC-HT-M8-1.25-3 trong chuỗi Carbide Hand Tap.

Products like this...

Part Number
SEC-HT-M10-1.5-1.5
SEC-HT-M10-1.5-3
SEC-HT-M3-0.5-1.5
SEC-HT-M3-0.5-3
SEC-HT-M4-0.7-1.5
SEC-HT-M4-0.7-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

1,890,884 VND

1 Piece(s)Available 4 Day(s) or more M101.51.5P752474LM485.5

1,890,884 VND

1 Piece(s)Available 4 Day(s) or more M101.53P752474LM485.5

781,751 VND

1 Piece(s)Available 4 Day(s) or more M30.51.5P461143LM363.2

781,751 VND

1 Piece(s)Available 4 Day(s) or more M30.53P461143LM363.2

784,274 VND

1 Piece(s)Available 4 Day(s) or more M40.71.5P521353LM374

784,274 VND

1 Piece(s)Available 4 Day(s) or more M40.73P521353LM374