(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High-precision side finishing end mill with excellent quality for high hardness steel machining
Part Number |
---|
TSC-HP-MSXR3 |
TSC-HP-MSXR10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Diameter (D) (φ) | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Shank Diameter (d) (mm) | Overall Length (L) (mm) | Processing Applications | Figure |
---|---|---|---|---|---|---|---|---|---|---|---|
1,544,527 VND | 1 Piece(s) | Available | Same day | 3 | 10 | 4 | 6 | 60 | Flat Surface / Side Surface / Inclined Cutting | 1 | |
2,809,218 VND 1,460,793 VND | 1 Piece(s) | Available | Same day | 10 | 25 | 6 | 10 | 80 | Flat Surface / Side Surface | 2 |
Loading...Tải…
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Number of Flutes | Figure | |
Outer Diameter D |
||||||
TSC-HP-MSXR | 3 | 10 | 60 | 6 | 4 | 1 |
4 | 12 | 60 | 6 | 4 | 1 | |
5 | 15 | 60 | 6 | 4 | 1 | |
6 | 15 | 60 | 6 | 6 | 2 | |
8 | 20 | 75 | 8 | 6 | 2 | |
10 | 25 | 80 | 10 | 6 | 2 | |
12 | 30 | 100 | 12 | 6 | 2 |
For Cutting Conditions, Refer to >>Click here.
● Blade runout accuracy within 5 μm (our measured ratio) / back taper within 5 μm / shank diameter, tolerance h5 standard, has been adopted for a high quality tool with minimal quality variation. It is ideal for side-finishing machining requiring a high accuracy level.
● It is designed to have a blade shape with an emphasis on rigidity thanks to the negative blade / slightly rounded tip and is suitable for machining high hardness steel.
● The TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it yields a high oxidation resistance temperature and high hardness. It is ideal for high speed machining and dry machining of heat-treated / high hardness steel.
[ ! ]As this is a high accuracy product, if Misumi Q-Value re-grinding is not conducted, then the level of precision may not be reproducible.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron | Model | Highly-Helical | Coating | For High Hardness (Silicone-Based) |
---|---|---|---|---|---|
Geometry | Ultra-Small R | Torsion Angle (θ) | Powerful Helix (45° to 60°) | Additional Classification | Stocked Product |
Tolerance of OD(mm) | -0.01 ~ -0.035 | ● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy