(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Can quickly absorb solder from through-hole boards as well
Model | Length (mm) | Weight (g) | Diameter (mm Ø) |
GS-150 | 330 | 89 | 23 |
GS-154 | 275 | 65 | 189 |
GS-158 | 190 | 25 | 14 |
Model | Compatible Products |
GS-150N | For GS-150, GS-154 |
GS-158N | For GS-158 |
Part Number |
---|
GS-150 |
GS-150N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Product name | Weight (g) | Wire diameter (φ) | Outer diameter dimensions (mm) |
---|---|---|---|---|---|---|---|---|
1,033,439 VND 516,720 VND | 1 Piece(s) | Same day | Solder Suction Device Body | 89 | 23 | Length 330 | ||
298,813 VND | 1 Piece(s) | Same day | Replacement Nozzle For GS-150, GS-154 | - | - | - |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy