(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Commercial Locking Model Outlet-Blank Plate (for Embedded Outlets)

Commercial Locking Model Outlet-Blank Plate (for Embedded Outlets)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      186,419VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· It can block holes after outlet removal.
· Using a gasket can maintain waterproofing.
· Embedded outlet here

 
· See >> here it can not be used for the outlet for the equipment.

Product Description

[Specifications]·Blank plate that can add waterproofness with packing · It is possible to close the hole after unplugging the outlet

Specifications

Commercial Locking Model Outlet - Blank Plate (For Embedded Outlets):Related Image

ModelTypeWeight
g
K1041APlate for 1 Unit60
K1041GOMUGasket for 1 Unit23
K1042APlate for 2 Units108
K1042GOMUGasket for 2 Units37
Part Number
K1041A
K1042A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Color

186,419 VND

1 Piece(s) Available 6 Day(s) or more 10--

306,736 VND

1 Piece(s) Available 4 Day(s) or more -AC Outlet/Inlet Related Product (Other)Grey

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product classification Plates