(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
This is single-side cut-off low-priced duplex cord using glasses-shaped cord, which can be used at a rating of 7 A-125 V.
Model Number | Overall Length | Current |
2 mV-2 | 2 m | 7A |
2 mV-3 | 3m | |
2 mV-5 | 5m | |
2VC-2 | 2 m | 12A |
2VC-3 | 3m |
Part Number |
---|
2MV-2 |
2MV-3 |
2MV-5 |
2PV-2 |
2PV-3 |
2PV-5 |
2VC-2 |
2VC-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cable Length (m) | Rated Current (A) | Cable type |
---|---|---|---|---|---|---|---|
94,589 VND | 1 Piece(s) | Available | 4 Day(s) or more | 2 | 7 | VCTF / 2 x 0.75 mm2 | |
89,310 VND | 1 Piece(s) | Same day | 3 | 7 | VCTF / 2 x 0.75 mm2 | ||
179,905 VND | 1 Piece(s) | Available | 4 Day(s) or more | 5 | 7 | VCTF / 2 x 0.75 mm2 | |
126,572 VND | 1 Piece(s) | Same day | 2 | 7 | VCTF / 2 x 0.75 mm2 | ||
151,387 VND | 1 Piece(s) | Available | 4 Day(s) or more | 3 | 7 | VCTF / 2 x 0.75 mm2 | |
227,915 VND | 1 Piece(s) | Available | 4 Day(s) or more | 5 | 7 | VCTF / 2 x 0.75 mm2 | |
123,470 VND | 1 Piece(s) | Available | 4 Day(s) or more | 2 | 12 | VCTF / 2 x 1.25 mm2 | |
193,948 VND | 1 Piece(s) | Available | 4 Day(s) or more | 3 | 12 | VCTF / 2 x 1.25 mm2 |
Loading...Tải…
Plug shape | A-2 | Socket shape | Other | Color | Black |
---|---|---|---|---|---|
Rated Voltage(V) | 125 | Supported countries (standards) | Japan (PSE) | Connector shape | Straight Type |
Cable shape | Round Shape |