(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
BNC⇔Lead Wire Harness (BNC-PFRG-1)

BNC⇔Lead Wire Harness (BNC-PFRG-1)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      369,502VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● The cable can be selected from RG58AU and 1.5D2V.
BNC Plug ~ RG58AU Cable ~ Lead Wire
BNC Plug ~ 1.5D2V Cable ~ Lead Wire


Product Description

Convert BNC to lead wire! Offer high-quality products at low prices with short delivery times!
High customer satisfaction and frequent repeat purchases!

Specifications

 BNC⇔Lead Wire Harness:Related Image


Model Cable Type
BNC-PFRG RG58AU
TLBNC-PFRG-1.5D2V 1.5D-2V

More Information

BNC⇔Lead Wire Harness:Related Image

Part Number
BNC-PFRG-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCable Type Cable Length
(m)

392,647 VND

1 Piece(s) Available 4 Day(s) or more RG58AU1

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part BNC-PFRG-1 in the BNC⇔Lead Wire Harness series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BNC-PFRG-1 trong chuỗi BNC⇔Lead Wire Harness.

Products like this...

Part Number
BNC-PFRG-0.5
BNC-PFRG-1.5
BNC-PFRG-2
BNC-PFRG-3
TLBNC-PFRG-1.5D2V-1
TLBNC-PFRG-1.5D2V-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCable Type Cable Length
(m)

373,256 VND

1 Piece(s)Available 4 Day(s) or more RG58AU0.5

418,087 VND

1 Piece(s)Available 4 Day(s) or more RG58AU1.5

437,480 VND

1 Piece(s)Available 4 Day(s) or more RG58AU2

464,380 VND

1 Piece(s)Available 4 Day(s) or more RG58AU3

369,502 VND

1 Piece(s)Available 4 Day(s) or more 1.5D-2V1

398,487 VND

1 Piece(s)Available 4 Day(s) or more 1.5D-2V2