(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
2-row Model (35 mm DIN Rail)

2-row Model (35 mm DIN Rail)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      74,345VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Wire screw tightening model terminal block that can be mounted on DIN standard 35 mm wide rails.
● It can be mounted on rails by one-touch clipping anywhere on the rail. Removal can be performed with ease using a flat-head screwdriver.
● The tightening screws are prevented from jutting outwards, ensuring safe usage.
● Compact design compared to terminal blocks with crimp terminals of equivalent functionality.

Product Description

European Standard, Classic Terminal Block

Specifications

2-row Model (35 mm DIN Rail):Related Image

More Information

2-row Model (35 mm DIN Rail):Related Image


Related Products
Model Number(1) Ground Terminal Block(2) End Plate(3) End Stop(4) Marking Plate(5) Bridge Bar(6) DIN Rail
UK2.5NUSLKG2.5D-UK2.5E-UKZB5EBL2-5, 3-5, 10-5NS35-7.5
UK3NUSLKG3D-UK4-10
UK5NUSLKG5ZB6EBL2-6, 3-6, 10-6



Description of Related Products
(1) Ground Terminal Block Allows conduction between the electrical connection point and the NS35-7.5 rail when used together with the DIN rail NS35-7.5.
(2) End Plate For insulating the end points of terminal blocks.
(3) Fastener For securing the ends of terminal blocks.
(4) Marking Plate Can be freely marked using a permanent marker.
(5) Bridge Bar For use with short-circuits between terminals.
(6) DIN Rail For mounting terminal block.
Driver SZF1-0.6-3.5 Use of the dedicated screwdriver improves workability.


Rating
Model NumberRated VoltageRated CurrentRated Cable Cross-Sectional AreaWeight
(g)
UL RatingUL / CSA RatingUL RatingUL / CSA RatingUL RatingUL / CSA Rating
UK2.5N300 VAC300 VAC20A20AAWG30 ~ 12AWG28 ~ 126.50
UK3N600 VAC600 VAC20A20AAWG28 ~ 12AWG28 ~ 127.72
UK5N600 VAC600 VAC30A40AAWG30 ~ 10AWG28 ~ 109.23
Part Number
UK2.5N
UK3N
UK5N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRated current (UL)
(A)
Rated voltage (UL)
(V)

74,345 VND

4 Piece(s) Available 4 Day(s) or more 1020300

77,725 VND

3 Piece(s) Available 4 Day(s) or more 1020600

81,104 VND

3 Piece(s) Available 4 Day(s) or more 1030600

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Individual parts
Screw Size Other Number of input/outputs 1 to 1 Specifications Screw Clamp