(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Specifications]·Despite its compact size, it has a high power of 30 A. · The insulated protective cover can be removed with a single-action.
Rated Voltage | 125 VAC |
Rated Current | 30A |
Withstand Voltage | 250 VAC / 1 Minute Interval |
Insulation Resistance | 500 VDC, 100 MΩ or more |
Body Material | Polycarbonate (Contains 30% Glass Fiber) |
Cover Material | Polystyrene |
Operating Temperature Limit | −20°C ~ +60°C |
Clamping Screws | M4×8 with Square Washer |
Clamping Torque | 1.8 N · m |
Inter-Terminal Pitch | 12mm |
Part Number |
---|
TB25-3P |
TB25-4P |
TB25-6P |
TB25-12P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles (Pole) |
---|---|---|---|---|---|
42,593 VND 26,408 VND | 1 Piece(s) | Same day | 3 | ||
47,234 VND | 1 Piece(s) | Same day | 4 | ||
81,741 VND | 1 Piece(s) | Available | 4 Day(s) or more | 6 | |
84,884 VND | 1 Piece(s) | 4 Day(s) or more | 12 |
Loading...Tải…
Wiring Method | Screw | Mounting Method | Direct attachment | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Screw Size | M4 | Number of input/outputs | 1 to 1 | Rated current (JIS)(A) | 30 |
Specifications | Self Screw-Up | Pitch between terminals(mm) | 12 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy