(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single-Row Compact Insulating Protective Cover Bracket【2 Pieces Per Package】

Single-Row Compact Insulating Protective Cover Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      14,572VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● For use as a set with the insulating protective cover

Product Description

Used for compact terminal blocks with a terminal pitch of 7.62 mm to attach insulated protective covers.

Specifications

1 PackContains 2 Pieces
Part Number
ML-40-3I1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

14,572 VND

24 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shorting bar shape Y Model Applicable series ML-40S3EXF Product overview 1 Row Compact Model Mounting Brackets

Please check the type/dimensions/specifications of the part ML-40-3I1 in the Single-Row Compact Insulating Protective Cover Bracket series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ML-40-3I1 trong chuỗi Single-Row Compact Insulating Protective Cover Bracket.