(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single-Row Compact Jumper Strip

Single-Row Compact Jumper Strip
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,624VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A jumper metal fitting that is used for compact terminal blocks with a terminal pitch of 7.62 mm, and that can be short-circuited with a dedicated crossover bar.

Specifications

Single-Row Compact Jumper Strip:Related Image

ModelNumber of Poles
ML-3H12P
ML-3H23P

Part Number
ML-3H1-2P
ML-3H2-3P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of electrodes (Sequence Number)
(P)

6,624 VND

1 Piece(s) Available 4 Day(s) or more 2

9,935 VND

1 Piece(s) Available 4 Day(s) or more 3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shorting bar shape Y Model Applicable series ML-40S3EXF Product overview 1 Row Compact Model Jumper Brackets